Solution Providers

Netilion Connect is for the innovation seekers in their business contexts. Solution providers such as system integrators or service providers support their clients to stay competitive. During that process, the solution providers build a solution around the client’s needs which often take advantage of the information generated on the current infrastructure. Netilion Connect can simplify the complexity of obtaining and consuming information. Netilion Connect understands the challenges of accessing the right data that come from the field.

Netilion Connect Capabilities

Maximise the usage of information and utilise it to accelerate your success. Netilion Connect includes three elements: Edge Device, Cloud, and Application Programmable Interface (API). It also can be used without the Edge Device to extend the service usage, in order to fit to any manufacturing environments. With such innovation, Netilion Connect provides the exchange and integration of data that are secured and easy to apply.

Netilion Edge Devices

  • FieldEdge SGC200 (Prerequisites, Get Started)
  • It connects the assets of a production facility via Bluetooth and GSM (SIM Card) and upload the data automatically into the Netilion Cloud
  • It connects the field of a production facility consisting of pumps, motors, valves, and sensors from various manufacturers.

Netilion Cloud Platform

  • Netilion Cloud
  • It is a cloud platform specifically designed for the manufacturing industry which is capable of bundling all the information from the life cycle of a production plant in one single place.
  • It is certified by EuroCloud StarAudit

Netilion API

  • REST/JSON standard based API
  • It facilitates the consumption of the data and enables you to build unlimited possibilities of solution
  • Its lightweight datainterchange format can be read and written easily by users
  • Authentication and authorisation required for reliability


Start building anything to improve your process

Register and choose your plan

Netilion Connect Advantages

Ease of Use

  • Sign up and choose your plan
  • Install the Edge Device into your system
  • Access the data via Netilion API
  • Use information and optimise the solution that matches your own need

Security

All Netilion Services reflect data privacy. The Netilion Cloud fulfills diverse security standards that was credited four stars in the EuroCloud StarAudit as a transparent and reliable service. Even the Edge Device plug‑ins and authorisation requirements meet high security standards.

Flexilibity

The developers, or solution providers, can implement the solutions, adapting to their environment and system with the enriched data. The implemented data model is versatile.

Well Documented

The Netilion API is well documented. It allows developers to understand the data easily and directly work on the possible solutions.

Pricing




Basic
free
  • 5 GB upload/download
  • 0.8 GB permanent storage
  • 2 million requests
  • FAQs
Basic
free
  • 5 GB upload/download
  • 0.8 GB permanent storage
  • 2 million requests
  • FAQs
Plus
EUR 999.00 / year
  • 50 GB upload/download
  • 5 GB permanent storage
  • 50 million requests
  • FAQs
  • Ticket support
Plus
USD 1148.85 / year
  • 50 GB upload/download
  • 5 GB permanent storage
  • 50 million requests
  • FAQs
  • Ticket support
Premium
EUR 6549.00 / year
  • 100 GB upload/download
  • 15 GB permanent storage
  • 100 million requests
  • FAQs
  • Ticket support
Premium
USD 7531.35 / year
  • 100 GB upload/download
  • 15 GB permanent storage
  • 100 million requests
  • FAQs
  • Ticket support
Enterprise
EUR 16979.00 / year
  • 200 GB upload/download
  • 50 GB permanent storage
  • 1 billion requests
  • FAQs
  • Ticket support
Enterprise
USD 19525.85 / year
  • 200 GB upload/download
  • 50 GB permanent storage
  • 1 billion requests
  • FAQs
  • Ticket support